Xelity 10 TX IP67: A switch for every application | Murrelektronik

november 10, 2021

Xelity 10 TX IP67: A switch for every application

The Xelity 10 TX IP67 managed switch from Murrelektronik offers new possibilities for decentralized, cabinet free, data management. With up to ten Gigabit ports in a robust housing, it represents a new standard in switches.

With the new Xelity 10 TX IP67, Murrelektronik offers a line of robust, space-saving switches designed for the heavy traffic that comes with today’s installations. The ten port switches are available in three models: 10 x 100 Mbit/s, 10 x 1000 Mbit/s, and 2 x 1000 Mbit/s + 8 x 100 Mbit/s. Each model can also be ordered specifically for a ProfiNet system.

Developed in-house, Xelity 10 TX IP67 is Murrelektronik’s response to the desire on the part of machine builders to replace classic control cabinet solutions with IP67 components in the field. The growing trend of decentralized wiring offers advantages that include significant space savings in the control cabinet as well as shorter cable runs.

Its L-coded M12 power connectors (4 or 5-pin) ensure fast connections as well as the ability to daisy chain several devices as long as the combined power usage does not exceed 16A. Each model uses the same drilling pattern and power connector connection. There are no specifications for grounding thanks to the free grounding concept. The Xelity 10 TX IP67 can also be combined with Murrelektronik’s other M12 power modules to create a single source power concept.

The IP67 rated metal housing allows the switch to be used in harsh industrial environments. Faster and simpler fault detection, full topology flexibility as well as fast scaling and easy commissioning round off the features of this impressive switch.

The range of models and simple installation and configuration make the Xelity 10 TX IP67 extremely versatile. The switch is ideal for machine builders, plant engineers and component manufacturers alike.

Thanks to its various expansion levels, users can easily adapt the Xelity 10 TX IP67 to specific applications. Numerous configuration adjustments, such as port mirroring or port granular shutdown, can be made via the integrated web server. Configurations can also be saved for recurring installations or in the event device replacement is required. High flow rates shorten the clock rates in applications.

Nedlastinger

Nyheter fra vårt selskap

Connected Future: These are Murrelektronik's SPS highlights

The world of automation is changing rapidly. It is becoming more electric, more digital, and smarter. Future-courageous solutions are not only flexible and modular, but also robust…

Les mer

Cover interview with the CEO of Murrelektronik: Digital intelligence makes internationalization scalable

Word is spreading that Murrelektronik is well positioned for the future of industrial automation. Just in time for the industry highlight SPS 2025, Industrieanzeiger, the practical…

Les mer

Interview with the CEO of Murrelektronik: “The automation pyramid becomes a volcano

The automation world is increasingly realizing that open automation is not just a buzzword for Murrelektronik, but rather a principle of efficiency. The trade magazine…

Les mer

Karriere
Bli en del av vårt team!
Vi er her for deg!
Vi tar hånd om spørsmålene dine...