april 17, 2018
Protocol change with a flick of the wrist SOLID67 is the new Murrelektronik line of compact I/O modules. They simplify installations in the field and are especially attractive for applications with IO-Link sensors and actuators. The modules provide eight IO-Link slots close to the process itself and can easily incorporate classic IOs into the system as well.
Thanks to the fully encapsulated metal housing, and impressive vibration and shock resistance (15 and 5 G); the modules are ready for use in rough industrial environments, even in a temperature ranging from -20 to +70 °C. This opens the way for numerous applications. The extensive diagnostic functions of the module, available via the control system or an integrated web server, make troubleshooting a simple matter.
The world of automation is changing rapidly. It is becoming more electric, more digital, and smarter. Future-courageous solutions are not only flexible and modular, but also robust…
Word is spreading that Murrelektronik is well positioned for the future of industrial automation. Just in time for the industry highlight SPS 2025, Industrieanzeiger, the practical…
The automation world is increasingly realizing that open automation is not just a buzzword for Murrelektronik, but rather a principle of efficiency. The trade magazine…