Murrelektronik

You are here: Murrelektronik – stay connected / Products

I/O Systems

Solutions for All Applications

Murrelektronik's I/O systems connect actuators and sensors of a system to the control.

The requirements to I/O systems are very different. Some installations have many I/O points close together, in others wide distances have to be bridged. The environment can be well-organized or harsh. Murrelektronik offers different I/O systems, from practical distributor solutions up to high performance fieldbus systems.

Murrelektronik I/O Systems Overview

Cube20

Cube20 is a centralized IP20 I/O station with modular function modules and the ability to connect direct to Cube67 modules. The compact modules have a high signal installation of up to 32 channels in one module. This significantly reduces the wiring…  more


Cube20S

Med Cube20S I/O system utvides cube-familien med nok en IP20 serie med mange funksjoner. Takket være det modulære designet og en bredde på bare 12,9 milimeter er denne familien av produkter ikke bare lett og bruke, men også utrolig fleksibel og…  more


Cube67

Cube67 is Murrelektronik’s award winning, modular fieldbus system. It can be customized to meet the specific requirements of an installation solution. Cube67 is characterized by its single cable technology, multi function modules, flexible…  more


Impact67

With Impact67, you can implement cost-effective fieldbus solutions with simple, digital signals. The fully potted robust modules are available in a variety of communication protocols. Features include: port mounted LED status indicators, group…  more


M12 Distribution Systems - Metal

Distribution boxes are designed for consistently plugged solutions from the control into the field. They can be easily separated for assembly and transport.  The distribution boxes feature a metal housing that withstands mechanical and thermal…  more


M12 Distribution Systems - Plastic

Distribution boxes are designed for consistently plugged solutions from the control into the field. They can be easily separated for assembly and transport.  The boxes are fully potted which makes them sealed and very resistant.  more


M8 Distribution Systems

Murrelektronik's M8 distribution systems allow for economical installation solutions, even in confined spaces. The 30mm wide components can be installed in many different ways.  more


MASI20

Installation solutions with AS-Interface are very easy. Systems are quickly installed, very flexible, and offer efficient technology.  MASI00/20 is our in cabinet selection of modules for maximum signal density in small space.  more


MASI67

MASI67 is a is a very flexible installation concept for machine building. Attached to locations on the flat AS-i cable.  Murrelektronik MASI67 modules are fully potted and tested for IP67 applications.  more


MASI68

Decentralized installations with MASI68 are very easy. They can be installed in a short time, they are very flexible, offer efficient technology - and they are also very rugged. MASI68 can be mounted near the peripherals.  more


MVK Metal

IP67 rated fieldbus modules are an important component of machine and system installations. They replace complex parallel wiring, saving space in the cabinet. Due to its mechanical properties, MVK Metal is designed for applications in harsh…  more


MVK Metal POF

IP67 rated fieldbus modules are an important component of machine and system installations. They replace complex parallel wiring, saving space in the cabinet. Due to its mechanical properties, MVK Metal is designed for applications in harsh…  more


MVK Metal Safety

Safety is very important in automotive applications. MVK Metal Safety fieldbus modules are a very interesting active safety technology solution. MVK Metal Safety allows for installations to meet Safety Integrity Level 3 (according to IED 61508 and…  more


MVP12 Steel

Komponenter og maskiner I næringsmiddelindustrien må være enkle å rengjøre. Vi har tatt konsekvensen av dette og laget en passiv distribusjons boks i rustfritt stål. Dette er en god mulighet til å innføre desentralisering i din næringsmiddel…  more


SOLID67

SOLID67 are the new compact I/O modules from Murrelektronik. They make installation in the field easier and are very attractive for applications with IO-Link sensors and actuators. They provide eight IO-Link slots directly adjacent to the process and…  more