MASI 68, the AS-Interface system | Murrelektronik

MASI68

Standard Industrial Round cables take the control to the field

Murrelektronik MASI68

The installation solution MASI, the AS-Interface system from Murrelektronik, allows easy and low-cost connection of IO signals to superior control systems. MASI allows flexible installation concepts for control cabinet and field, without being tied to rigid topologies.

MASI68 is the Murrelektronik product series for implementing installations with plugged-in round cable. Decentralized installations with MASI68 are particularly simple. They can be installed within a short period of time, are very flexible and particularly robust. MASI68 stands for process proximity and consistent decentralization, since the components can be attached in the immediate proximity to actuators and sensors. MASI68 modules can be used in a broad field of applications. They include, for example, mechanical and plant engineering or the automobile industry.

Easy to Handle Technology

  • Passively safe up to PL d (EN ISO 13849-1) – for the versions in connection with, for example, the MIRO SAFE+ relays from Murrelektronik
  • Low-cost distribution without switches
  • Simple installation through integrated bus distribution
  • Short connecting cables through process proximity
  • Low-cost installation through standard round cable with A-coded M12 male connectors for system connection
  • Quick integration of new assemblies via expansion modules
  • Small and compact in combination with high signal density
  • High variability of the installation solutions
  • Fine-granular structure through modules having four or eight ports (M8 und M12)
  • Analog modules available

You might also be interested in

Hello
Newsletter
Always available!
We take care of your questions...