Murrelektronik

You are here: Murrelektronik – stay connected / Products

Modlink MSDD

Front Panel Interfaces

Connection to the Outside World

Modlink MSDD interfaces provide convenient access to the controls when diagnostics or service work is necessary. The cabinet door stays closed so your machine or installation can maintain the recommended protection class. Which makes sure the components in your cabinet are unaffected by the elements in the environment.


Modular Design for Worldwide Applications

  • Doors stay closed for diagnostics and service
  • Protect cabinet components & maintain safety regulations during service
  • Over 100,000 insert & frame combinations
  • Interface with embedded RCBO
  • All international outlets available
  • Wide range of data connectors
  • Perfect for global applicationswith country-specific solutions
  • Certified according to NEMA 1, 4, 4x, 12, 13 and cURus

Simple to use

Modlink MSDD is closed with the turn of a 3mm double bit key. A snap in knob is also available.

Integrated spring

An integrated spring keeps the lid of the Modlink MSDD open at a 30° angle.  This makes it possible to see whether or not the lid has been left open.

Choices to Meet Your Needs

Both single and double Modlink MSDD frames are available with your choice of a transparent, silver or fiberglass-reinforced lid.


You might be also interested in