You are here: Murrelektronik – stay connected / Products

Modlink Heavy

Heavy Duty Connectors

We offer for every application a suitable connector

The heavy-duty plug connectors of the Modlink Heavy series from Murrelektronik guarantee secure transmission of signals, energy, data and pneumatics – even in the roughest of industrial environments. They consistently protect interfaces from water, coolants and lubricants, dirt and high mechanical loads.

Maximum Variety

  • Four different housing types, each in seven different sizes
  • Housing up to degree of protection IP68 – maximum tightness
  • Different fixed-pole and modular contact inserts for high flexibility
  • Worldwide use through country-specific approvals such as UL and CSA

You might be also interested in