Murrelektronik

You are here: Murrelektronik – stay connected / Products

Lighting Elements

Signal Towers and Status Lights with LEDs

Low consumption, high efficiency

Murrelektronik's lighting systems use the best technology on the market. The LEDs are made to last and don't need much power. The Modlight50 and Modlight70 signal tower's are easy to assemble – the innovative mounting system makes the different colored lights easy to interchange. Modlight XTREME440 lights up your machine and work spaces with daylight quality lighting. And it's IP69K protected so it's designed for harsh industrial environments.


Extremely bright and easy to install

  • Maintenance-free and long-lasting
  • LEDs help save energy
  • Excellent luminous efficacy
  • M12 or spring clamp connection
  • Modular design
  • Protected up to IP69K

Reliable Industrial Standard

Connections with M12 cordsets provide a lot of benefits: The proven system meets the requirements of the industrial standard and is rugged and reliable. Murrelektronik offers a wide product range of M12 cordsets, in different colors, lengths and cable materials.

Base Options

Murrelektronik's lighting elements can be quickly and easily assembled. Various bases are available including magnetic solutions and adapters for pipe and wall assembly.

When Space is Limited

Comlight57 and Modlight30 are a compact solution for the lighting needs of smaller machines and systems. The lighting elements are designed for various applications including work stations.

Acoustic Signal

Modlight50 and Modlight70 feature a base module with an integrated audible signal. The signal volume can be adjusted to a maximum of 90 dB so it can be clearly heard, even in loud environments.


You might be also interested in