Murrelektronik

You are here: Murrelektronik – stay connected / Products

Transformers

MTS, MST, MET, or MTL

The Right Voltage For Any Application

Transformers have to be flexible because different situations require different voltages. Murrelektronik's product range offers this flexibility, no matter if it's an isolation transformer, control transformer, or safety transformer – we have the right solution for any application. Murrelektronik's transformers are reliable and safe. Various voltages and comprehensive approvals make worldwide use easy.


Isolation transformers, safety transformers and autotransformers

  • Power range from 20 VA up to 63 kVA
  • Worldwide applications
  • Flexible and universal
  • Easy to install
  • Customized solutions
  • Experienced in producing transformers
  • European and Asian production offer close proximity to the customers

UL & GL approvals

Murrelektronik's transformers are UL listed according to the category XPTQ2/8 "General Purpose" and XOUR2/8 "Construction only". GL approval for maritime applications can be obtained for customized solutions.

Tailored to Special Applications

Murrelektronik develops and produces transformers for special applications and requirements. A standardized process ensures short lead times.

Once Attached, Permanently Connected

Connections with spring clamp terminals are reliable, even during transport or in a vibrating, industrial environment. For those who prefer screw terminals, they are also available within the Murrelektronik transformers range. Additionally, safety terminals (up to 10 A) are also available.


You might be also interested in