You are here: Murrelektronik – stay connected / Products


Optoelectronic Components

Millions of Switching Cycles Without Any Wear

Optocouplers are used to combine different signal levels or to isolate one signal from another. They provide a optoelectronic signal transfer between input and output, and therefore, they never wear out.

Product Features

  • Made to last
  • No mechanical wear
  • No contact bounce times
  • Shortest switching times
  • Low input power
  • Silent operation
  • Small width:up to 10 A switching current - only 6.2 mm wide
  • Models with switching frequencies of up to 500 kHz
  • Resistant to shock and vibrations
  • Resistant to EMC interference

Comprehensive approvals

MB Redundancy modules have worldwide approvals. This is very important for companies working internationally.

Information At a Glance

With integrated LEDs for status indication and easy diagnostics.

Variety of Options

Many different connection methods are available including screw terminals, spring clamp terminals or the time saving push-in spring clamp terminals. This variety makes to possible to find the best solution for your application.

You might be also interested in