You are here: Murrelektronik – stay connected / Products

Buffer Modules

A Guarantee for High System Availability

Safe, Intelligent and Cost-Effective

Voltage drops can cause unpleasant effects: interrupt production processes, cause downtime, and require a system resets. They may even cause data loss and machine damage. Murrelektronik's buffer modules protect power supplies by bridging the time without power supply or enabling a controlled shut down of machines connected to a PC.

Always Maintenance-free

  • Buffer time up to 38 seconds under full load
  • Signal contacts give latest status
  • Maximum system uptime
  • Slim design
  • Wide temperature range from -40°C to +60°C
  • LEDs directly on the module
  • cULus listed and GL approvals
  • Product range from 3, 10, 20 and 40 A

Avoid damage to industrial PCs

A controlled shut down of industrial PCs is necessary to avoid data loss and damage to controls, PCs, machines and systems. The necessary software is available in the online shop.

Maintenance-free for life

Ultra capacitors make buffer modules very cost-effective. They are maintenance-free for life. Expensive service work to change the batteries becomes a thing of the past.

You might be also interested in