You are here: Murrelektronik – stay connected / Nyheter / Produktnyheter / Detail page


01. feb. 2016

Industrial Ethernet Connectors: The largest selection

Murrelektronik offers the widest range of Industrial Ethernet connectors on the market. No matter if they’re used in IP20 cabinet wiring, in a harsh industrial IP67 environment, or from the cabinet or the office world into the field - Murrelektronik has the cordset you need.

The cables are designed to meet industrial requirements in a variety of ways. They can be produced in almost any length, with your choice of connector style (straight, 90°, 45°), and direction in which the cable connection is made (left, right, up or down) in quantities as small as a single piece. The cables feature 360° shielding to ensure reliable data transfer. The compact housing saves space while the RJ45 connector clip has been refined to be easy to handle and install.

Murrelektronik’s Industrial Ethernet cordsets are available to meet Cat. 5, Cat. 5e, Cat. 6 and Cat. 6A specifications.

All Murrelektronik Industrial Ethernet cordsets are 100% quality tested. This means they are electrically tested with regard to high voltage, function, pinning and short circuit as well as visually inspected to guarantee Murrelektronik’s high standard of quality.