You are here: Murrelektronik – stay connected / Nyheter / Produktnyheter / Detail page


03. nov. 2015

Emparro® 3~ Premium Power

Murrelektronik's Emparro family has a new member. The newly developed Emparro 3-phase power supplies for 24V applications are important components in quality power management systems. These units are not only extremely reliable but also extraordinarily efficient as a result of their integrated reserved power. However, they don't require much space in the cabinet. This is premium power from Murrelektronik with variants in 5, 10, 20 und 40A!

Extremely Reliable

Reliable power supplies are an essential component to ensure maximum availability of machines and systems.  Therefore, reliability wasa high priority during development of these new 3-phase units. Their remarkably high MTBF value of about 1,000,000 hours shows this clearly. Achieving this MTBF is possible because of our high-quality components, the modern and slim circuit board design and the processor-controlled electronics. An integrated gas discharge valve protects the power supply from interfering pulses up to 6kV. Therefore, overvoltage coming from the mains, EMC interference (as caused by frequency converters) or contact bounces cannot cause any damage.

The up to 95% efficiency rating is another reason the Emparro 3-phase unit has such a long life span. The resulting power loss is very low which exposes the components to less thermal stress. The Emparro 3-phase efficiency rating is the same whether it is operating at full power or at any point along the load range including when it is operating at low capacity. This is an important benefit especially when compared to other power supplies.

Integrated Reserved Power

Emparro 3-phase power supply units have a special feature: they have reserved power integrated. They are designed in such a way that they can be operated with up to 20% overload in ambient temperatures of up to 45°C. The 5A models continuously supply 6A, 10A models 12A, 20A units 24A and 40A units 48A.

This offers two essential benefits. The first is that if additional loads have to be connected to a machine or a system, Emparro 3-phase offers the necessary reserve. The second is if the demand is close to the maximum of a power supply a larger power supply does not have to be used. Instead, the reserve can be used to meet the demand thus saving cabinet space and money that would have been spent on a larger power supply.

Emparro 3-phase also features 2 different boost functions: power boost and hyper boost. The Power Boost supplies 50% more power for up to 5 seconds while the Hyper Boost provides up to 400% more power for up to 20ms.

Free up valueable space in the controls cabinet

Emparro 3-phase power supplies are very compact: the 20A model fits in a 65mm wide housing. This saves a lot of space in the cabinet.

The vibration resistant push-in terminals make installation tool free so connection maintenance becomes a thing of the past. While the integrated fuses help to reduce planning and wiring efforts.

With preventive diagnostic function

The highlight of the 40A model is a preventative diagnostic function. This function notifies the user when the time has come to replace the power supply. The notification is given just in time: not too early to ensure a long operating time, but not too late, avoiding lengthy troubleshooting time and cost-intensive failures. By the way Emparro® 3~ 40A signales limit loads with a LED blinking in green colour, when 90% of the nominal load is reached.

Practical Features up to the Detail

Emparro 3-phase power supplies have many practical features up to the detail:

  • Continuous 2-phase operation
  • Parallel operation (Connect up to five Emparro 3-phase units to each other)
  • Alarm contact for over voltage, short circuit and temperature
  • Excellent EMC characteristics
  • LED indicators
  • Derating from 60°C
  • QR code for direct access to technical documentation

More information about Emparro 3~ in our Onlineshop