You are here: Murrelektronik – stay connected / Nyheter / Produktnyheter / Detail page


05. des. 2014

What is the easiest way to get the apple into the bottle?

Murrelektronik's MASI68 simplifies decentralized installation solutions – like those in bottling plants.

Decentralized installations with MASI68 are, above all, very easy. They have a short installation time, are very flexible, offer efficient technology and are also very rugged. This makes them a viable solution for a wide range of applications.

MASI68 installations are easily integrated into higher-level fieldbus systems with gateways. Meaning,  once a concept is designed, it can be used in like systems and machines without adaptation. Only the interface component has to be changed. This illustrates the principle “Change the control without having to change the system” because the system installation becomes independent of the fieldbus.

MASI68 is easy in many respects:

MASI68 stands for Flexible Applications MASI68 modules are available in a wide range of configurations: with four or eight ports, as input, output or mixed models. The installation concepts can be structured in small units as required by the application. Even with complicated topologies the level of flexibility is high. Many of the MASI68 modules are expansion ones. They make it possible to easily integrate new components into the installation concept.

MASI68 stands for Quick Installation MASI68 modules are installed close to the sensors and actuators allowing you to use short M12 connection cables. Murrelektronik's principle is: “Plugged, what else.” Murrelektronik offers a variety of high quality M12 round plug connectors with molded homerun cables.

MASI68 stands for Efficient Technology Data and power are transferred via unshielded, four-wire cables. Distribution is done without switches  which considerably reduces costs, especially in comprehensive installations that have a high number of stations and a wide extension.

MASI68 stands for Rugged Design The IP68 modules are fully potted. Because they are reliably sealed, they can be used in the most demanding industrial environments. The high-quality workmanship makes sure the components operate reliably and error-free for a long time.

MASI68 – an easy solution for

  • Machine Building and Plant Engineering
  • Packaging Industry
  • Logistics and Material Handling Industry
  • Assembly and Handling Technology
  • Automotive Industry

Get an overview in our Online-Shop