Murrelektronik

You are here: Murrelektronik – stay connected / Nyheter / Produktnyheter / Detail page

Produktnyheter

18. mars 2013

Bigger Selection, Better Technology - Murrelektronik's M8 connectors have a new, modern look

Murrelektronik redesigned their M8 connector range. And the results are in: an bigger selection and better technology packaged in a modern design.

Murrelektronik's M8 connector range offers many exciting features. The connectors are molded with PUR - this ensures highest resistance. Gold-plated contacts, very small dimensions, excellent surface feel, a connection for corrugated pipes and a hexagonal screw with thread (SW9) are additional practical features.

We offer a wide variety of models: male or female, straight and 90°, 3-pole and 4-pole, shielded and unshielded, various colors and materials, connection cables, open ended wires, add in T-couplers, adapters and models with LED - there's nothing we can't do!

Here are some highlights from Murrelektronik's M8 connector range...

Excellent EMC characteristics: The new shielded M8 connectors ensure an EMC protected signal transfer - even with disturbing factors.

M8 Lite - The Clever Alternative to Stainless Steel: Using plastic glands for the M8 connectors, Murrelektronik has found a cost-effective alternative for all applications that have, until now, required stainless steel models.

Snap-In: Plug in - you're done: The connection principle of the M8 snap-in connectors acc. to IP65 protection is that simple. This saves time during installation and maintenance.

Also available for EtherCAT: M8 connectors are also available for real time Ethernet based on EtherCAT, with open ended wires and as connection cable, with either M8, M12 or RJ45 connection. This ensures highest process reliability in industrial environments.

Suitable for the food and beverage industry: M8 connectors for food and beverage industry feature stainless steel fittings. They are designed in gray so that mold and dirt are easily spotted and the cordsets are easy to clean.