Murrelektronik

You are here: Murrelektronik – stay connected / Nyheter / Produktnyheter / Detail page

Produktnyheter

24. juni 2013

Modlight XTREME 440 – As Bright As Daylight

The new Modlight XTREME 440 LED machine lighting provides excellent lighting that's equivalent to daylight. And the innovative LED technology really pays off: the energy costs compared to conventional fluorescent lamps are permanently reduced - for the complete life cycle of the system.

The lighting is maintenance-free and durable. It is equipped with a stainless steel cover which makes it extremely rugged. It meets the requirements of IP69K protection so it is suitable for rough and demanding applications in industry and plant construction, even for continuous use in subtropical conditions and temperatures up to 55° C. Even aggressive emulsions and oils cannot damage Modlight XTREME 440 - the machine lighting is 100% sealed. Mounting is easy with a simple and flexible bracket.

As an accessory, Murrelektronik also offers high-quality M12 Protect cables with integrated and fully potted reverse polarity protection in all cable lengths. Corrugated pipes that additionally protect the cables can easily be clicked on.