Murrelektronik

You are here: Murrelektronik – stay connected / Nyheter / Produktnyheter

Produktnyheter

Siste nytt fra Murrelektronik

12. februar 2018

Master of All Processes

Easy and cost-efficient connection of the Modlight70 signal tower using the Cube67 fieldbus system  Mer

29. januar 2018

Emparro ACCUcontrol: Keeping machines running

Few things are as irritating (or expensive) as unplanned downtimes of plants and machines. The...  Mer

01. desember 2017

Build Your Own Mico Pro Online

Every Mico Pro station is unique. The intelligent current monitoring system from Murrelektronik can...  Mer

01. desember 2017

MASI20: An especially affordable way to connect signals to a control system

The MASI installation solution, the Murrelektronik AS-Interface system, allows the simple and...  Mer

24. november 2017

Tree M: Perfect networking in the field

The Murrelektronik IP67 managed switches ensure fast data communication and seamless networking....  Mer

24. november 2017

SOLID67: Protocol change with a flick of the wrist

SOLID67 is the new Murrelektronik line of compact I/O modules. They simplify installations in the...  Mer

24. november 2017

Impact67: Parameterize slots entirely as needed

The Murrelektronik compact field bus module Impact67 is now also available for Ethernet/IP and has...  Mer

24. november 2017

Emparro HD: Perfectly Engineered to Demanding Ambient Conditions

Maintenance doesn’t necessarily enjoy climbing on a shifting crane in wind and weather to replace a...  Mer