Murrelektronik

Press Releases

03. feb. 2016

Industrial Ethernet Connectors

Industrial Ethernet Cordsets for a Highly Diverse Range of Applications and Industries

Murrelektronik offers the widest range of Industrial Ethernet connectors on the market. No matter if they’re used in IP20 cabinet wiring, in a harsh industrial IP67 environment, or from the cabinet or the office world into the field - Murrelektronik has the cordset you need.

The cables are designed to meet industrial requirements in a variety of ways. They can be produced in almost any length, with your choice of connector style (0°, 90°, 45°), and connector angle (left, right, up or down). And any of these combinations can be ordered in quantities as small as one piece. The cables feature 360° shielding to ensure reliable data transfer. The compact housing saves space while the RJ45 connector clip has been refined to be easier to work with and install.

Murrelektronik’s Industrial Ethernet cordsets are available to meet Cat. 5, Cat. 5e, Cat. 6 and Cat. 6A specifications.

All Murrelektronik Industrial Ethernet cordsets are 100% tested before they leave the factory. This means they are electrically tested for: high voltage, function, pinning and short circuits, as well as visually inspected to guarantee you always receive Murrelektronik’s high standard of quality.

To dive deeper into Murrelektronik’s entire cordset range and see their production first hand, check out the video "We Live Connectors": https://www.youtube.com/watch?v=4wi1KA7mDdc

(1358  characters)