Press Releases

31. mars 2015

In the Flow

Modlink Vario is Murrelektronik's modular media connector for pneumatics, fluid and electronic signals.

Modlink Vario is Murrelektronik's modular media connector. With only one system, pneumatics, fluid and electronic signals can easily be coupled and decoupled. This is a practical solution for applications in cabinets, tools or at machine parts.

Modlink Vario's unique feature is: electrical connections and media can be coupled simultaneously, under pressure and drip-free.

All connectors can be freely configured which allows highest flexibility - up to 1,000 different options are possible. For transferring electronic signals, Murrelektronik offers suitable M12 cordsets with different pin configurations and codings. Its full metal housing makes Modlink Vario suitable for applications in harsh industrial environments.