Press Releases

19. april 2017

Perfect for Daylight Quality Lighting

The Modlight Illumix series of machine lamps by Murrelektronik optimally illuminate machines and plants with maintenance-free and long-lasting LED technology in daylight quality.

“Slim Line” lamps with their compact construction are a reliable solution in machines and plants with minimum spaces. In harsh industrial environments, lamps of the “Classic Line” are the ideal light source with their aluminum housing and 4-millimeter thick, single-pane safety glass. For this reason, they are also specified for use in classic plant and machine construction environments.

The Modlight Illumix “Xtreme Line” with the high protection class IP69K is ideal for use directly in work areas in constant contact with coolants and lubricants. It continues operating reliably and is 100 percent sealed even in sub-tropical conditions with temperatures of up to 55°C. The LED technology of the lamps is more efficient than halogen tubes since its light yield of 105 lm/W provides the same number of lumens with significantly less power consumption. LEDs are lead-free and mercury-free and do not harm the environment.

In practice: All Modlight Illumix lamps can be operated directly with a variety of Murrelektronik fieldbus modules.

From Bastian Baier and Alexander Hornauer