You are here: Murrelektronik – stay connected / Logistics / Sorting plants


Solutions for Sorting Plants

Cube20 features a channel density of almost 500 I/O points on only 90 cm, which makes it an extremely compact fieldbus I/O station for the control cabinet. M8 connectors are suitable for connecting sensors in a very small space.



Cube67+ Now Available for Profinet IO

With the ongoing trend to use Ethernet based fieldbus systems Murrelektronik’s Cube67+ bus node is...  Mer

Example of use

Installation time reduced by 80%

Many actuators and sensors are installed in logistics and materials handling systems and a lot of...  Mer