You are here: Murrelektronik – stay connected / Logistics / Overview


Simplified installation solutions for complex systems with many actuators and sensors

Systems in the logistics and handling industry have large dimensions that include many actuators and sensors. Reducing the complexity of installations and minimizing assembly time is a top priority.

Market Requirements:

  • Small cable ducts & fewer cables
  • Short installation times & pluggable connections
  • Simple decentralized installations, even over long distances
  • Media-resistant components

Murrelektronik offers:

  • Efficient decentralized installation solutions
  • Cost-effective quick connection systems
  • Reliable power supply solutions

Our solutions for the logistics industry

Solutions for material flow technology

Maintenance-free MB Cap buffer modules ensure high system availability. The MQ12 quick connection system reduces connection-time for the actuators and sensors by up to 80%.Mer

Solutions for Refrigerated and Frozen Logistics

The rugged M12 Steel connector made of stainless steel is perfectly suitable for temperature ranges from -40 to +105° C. Special connection cables made of PUR and Santoprene material have been developed for applications in the food and beverage industry.

Solutions for Sorting Plants

Cube20 features a channel density of almost 500 I/O points on only 90 cm, which makes it an extremely compact fieldbus I/O station for the control cabinet. M8 connectors are suitable for connecting sensors in a very small space.Mer

Solutions for Airport Logistics

Murrelektronik's MASI fieldbus modules can connect comprehensive installations economically (for example: baggage handling). ECO-Rail power supply units are a space-saving solution for decentralized power supplies.Mer


Cube67+ Now Available for Profinet IO  Mer


The Perfect Service Interface  Mer

Example of use:

Installation time reduced by 80%  Mer


Forever bright  Mer