Automotive Industry:

Solutions for Press Shops

Press shops are highly automated. All manufacturing steps are fully automatic. The components have to be resistant to vibration and shock. This requires the highest reliability and constant availability because downtime is very expensive. Short times for tool changing and fast start-ups are very important here.

Press line at Schuler


Evolution - now also for 12 to 13.5 V DC

Evolution power supplies from Murrelektronik are compact, powerful and efficient. So far, the...  Mer


M12 Steel with LED: New design for an old concept

The unbreakable M12 Steel connector is now available with an LED. The light is large, bright and...  Mer