Murrelektronik

Automotive Industry:

Solutions for Body Shops

Robust and resistant components with IP67 protection are needed in the harsh industrial body shop environment. The modules have to be resistant to vibrations and to weld spatter. Comprehensive diagnostic options help to reduce downtime to a minimum. For tool changes on robots, fast start-up times are required and can be achieved, for example, with Murrelektronik’s Fast-Start-Up or QuickConnect concepts. An important issue is application-oriented switch offs for increased energy efficiency.

Example of use

MVK Metal Minimizes Tool Changing Time

Murrelektronik MVK Metal with push-pull connection technology is the perfect choice for car body...  Mer

Produktnyheter

Switch off intelligently with MICO BASIC

As early as necessary, as late as possible – MICO features intelligent switch off characteristics!  Mer